3.3V, 1 Output Zero-Delay Clock Driver with Ext. Loopback, 2X Multiplier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Additive Jitter (ps) | N/A |
---|---|
Function | Zero-Delay Buffer |
Input Type(s) | TTL |
Additive Jitter (ps) | 100 |
Maximum Output Frequency (MHz) | 134 |
Number of Outputs | 1 |
Maximum Output Frequency (MHz) | 134 |
Output Type(s) | TTL |
Skew (PS) | 0 |
Skew (ps) | 0 |
Supply Voltage (V) | 3.3 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |