NRND = Not Recommended for New Design
3.3V, 5 Output Zero-Delay Clock Driver with Internal Feedback and High Drive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C2405A is a PLL based, zero-delay buffer, with the ability to distribute five outputs of up to 133MHz at 3.3V. All the outputs are distributed from a single clock input CLKIN and output OUT0 performs zero delay by connecting a feedback to PLL.
An internal feedback on OUT0 is used to synchronize the outputs to the input; the relationship between loading of this signal and the outputs determines the input-output delay. PI6C2405A is able to track spread spectrum clocking for EMI reduction. PI6C2405A is characterized for both commercial and industrial operation.
PI6C2405A-1H is a high-drive version of PI6C2405A-1
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Zero-Delay Buffer |
Number of Outputs | 5 |
Output Type(s) | TTL |
Maximum Output Frequency (MHz) | 133 |
Additive Jitter (ps) | N/A |
Supply Voltage (V) | 3.3 |
Input Type(s) | TTL |
Skew (ps) | 250 |
Ambient or Junction Temperature (°C) | 0 to 70 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |