NRND = Not Recommended for New Design
3.3V, 2 Outputs, Differential to LVPECL Clock Buffer, Selectable Inputs
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C485311 is a high-performance low-skew LVPECL fanout buffer. PI6C485311 features two selectable differential inputs and translates to four LVPECL ultra-low jitter outputs.
The inputs can also be configured to single-ended with external resistor bias circuit. The CLK input accepts LPECL or LVDS or LVHSTL or SSTL or HCSL signals, and PCLK input accepts LVPECL or SSTL or CML signals. PI6C485311 is ideal for differential to LVPECL translations and/or LVPECL clock distribution. Typical clock translation and distribution applications are data-communications and telecommunications.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 2 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 800 |
Additive Jitter (ps) | 0.05 |
Supply Voltage (V) | 3.3 |
Input Type(s) | Differential |
Skew (ps) | 100 |
Ambient or Junction Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2587 | 2022-05-13 | 2022-11-13 | Device End of Life (EOL) |
PCN-2466 | 2020-07-02 | 2020-10-02 | Package Change and Additional Qualified Plating Source |