4 output LVPECL fanout buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C48535-11C is a fanout buffer device with embedded oscillator circuiit which supports up to 266MHz frequency. This device is ideal for systems that need to generate and distribute low jitter clock signals to multiple destinations.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 266 |
Additive Jitter (ps) | 0.03 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Crystal, LVTTL, LVCMOS |
Skew (ps) | 30 |
Ambient or Junction Temperature (°C) | -40 to 85 |