Low Power Networking Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Function | Generator |
---|---|
Input Type(s) | Crystal, LVCMOS |
Additive Jitter (ps) | 3.1 |
Number of Outputs | 9 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | PCIE, LVCMOS |
Skew (PS) | 50 |
Supply Voltage (V) | 2.5, 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |