1:4 High Perfomance LVPECL Fan out Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4911504-01 is a high performance fanout buffer device which supports up to 1.5GHz frequency.
This device is ideal for systems that need to distribute low jitter clock signals to multiple destinations.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVPECL, CML |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.04 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVCMOS, Differential |
Skew (ps) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2428 | 2019-11-12 | 2020-02-12 | Assembly & Test Site Porting from OSE to Greatek |