Low jitter 1 to 4 Crystal/ LVCMOS to LVPECL HPB fanout buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4911504-03 is a high performance fanout buffer device which supports up to 1.5GHz frequency. PI6C4911504-03 features selectable single-ended clock or crystal inputs and translates to four LVPECL outputs. The outputs are synchronized with input clock during asynchronous assertion /deassertion of CLK_EN pin. PI6C4911504-03 is ideal for crystal or LVCMOS/ LVTTL to LVPECL translation. Typical clock translation and distribution applications are data-communications and telecommunications. This device is ideal for systems that need to distribute low jitter clock signals to multiple destinations.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.03 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Crystal, LVTTL, LVCMOS |
Skew (ps) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |