105°C extended industrial Grade LVCMOS 1/2/4 output Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C49CB01J is a industrial grade 1-to-1 Differential-to LVCMOS/LVTTL Translator High Performance Buffer. The differential input is highly flexible and can accept LVPECL, LVDS, LVHSTL, SSTL, and HCSL. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 1 |
Output Type(s) | LVCMOS/LVTTL |
Maximum Output Frequency (MHz) | 360 |
Additive Jitter (ps) | 0.1 |
Supply Voltage (V) | 2.5V-3.3V |
Input Type(s) | LVPECL, LVDS, LVHSTL, SSTL, HCSL |
Skew (ps) | NA |
Ambient or Junction Temperature (°C) | -40 to 105 °C |