105°C extended industrial Grade LVCMOS 1/2/4 output Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C49CB02J is an industrial grade low-skew, 1-to2 LVCMOS/LVTTL high-performance fanout buffer. The PI6C49CB02J has a single-ended clock input. The singleended clock input accepts LVCMOS or LVTTL input levels. The PI6C49CB02J features a pair of LVCMOS/LVTTL outputs. Guaranteed output and part-to-part skew characteristics make the PI6C49CB02J ideal for clock distribution applications
demanding well-defined performance and repeatability
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 2 |
Output Type(s) | LVCMOS/LVTTL |
Maximum Output Frequency (MHz) | 250 |
Additive Jitter (ps) | 0.1 |
Supply Voltage (V) | 2.5V-3.3V |
Input Type(s) | LVCMOS/LVTTL |
Skew (ps) | 250 |
Ambient or Junction Temperature (°C) | -40 to 105 °C |