105°C extended industrial Grade LVCMOS 1/2/4 output Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C49CB04AJ is an industrial grad low-skew, 1-to-4 fanout buffer. Guaranteed output and part-to-part skew characteristics make the PI6C49CB04AJ ideal for clock distribution applications
that demand well-defined performance and repeatability.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVCMOS/LVTTL |
Maximum Output Frequency (MHz) | 160 |
Additive Jitter (ps) | 0.1 |
Supply Voltage (V) | 1.5V-3.3V |
Input Type(s) | LVCMOS/LVTTL |
Skew (ps) | 250 |
Ambient or Junction Temperature (°C) | -40 to 105˚C °C |