1 to 1 Differential to LVCMOS Translator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C49X0201 is a 1-to-1 Differential-to-LVCMOS/LVTTL Translator High Performance Buffer. The differential input is highly flexible and can accept LVPECL, LVDS, LVHSTL, SSTL, and HCSL. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 1 |
Output Type(s) | LVCMOS |
Maximum Output Frequency (MHz) | 360 |
Additive Jitter (ps) | 0.04 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Differential |
Skew (ps) | N/A |
Ambient or Junction Temperature (°C) | -40 to 85 °C |