Low Skew, 1 to 4 LVCMOS/LVTTL Fanout Buffer, no OE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVCMOS/LVTTL |
Maximum Output Frequency (MHz) | 250 |
Additive Jitter (ps) | 0.18 |
Supply Voltage (V) | 1.5, 1.8, 2.5, 3.3 |
Input Type(s) | LVCMOS/LVTTL |
Skew (ps) | 45 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2585 | 2022-06-08 | 2022-09-08 | Qualified Additional Assembly/Test (A/T) Sites, Wafer Fab IMD Backend, and Package Outline Dimension Change |
PCN-2466 | 2020-07-02 | 2020-10-02 | Package Change and Additional Qualified Plating Source |