1:8 High Performance CMOS Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C49X0208 is a high performance multi-voltage 8-outputs CMOS Fanout Buffer with internal Crystal Oscillator. The XTAL range is from 10MHz to 50MHz. The device has a wide range of operating voltages of 2.5V and 3.3V. The device also provides user selectable output VDD option, which provides excellent flexibility to users. This device is ideal for systems that need to distribute low jitter clock signals to multiple destinations.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 8 |
Output Type(s) | LVCMOS |
Maximum Output Frequency (MHz) | 200 |
Additive Jitter (ps) | 0.1 |
Supply Voltage (V) | 1.2,1.5, 1.8, 2.5, 3.3 |
Input Type(s) | Crystal, LVTTL, LVCMOS, Differential |
Skew (ps) | 50 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |