PCIe Clock Generator with 2 HCSL Outputs
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C557-03 is a spread spectrum clock generator supporting PCI Express and Ethernet requirements. The device is used for PC or embedded systems to substantially reduce Electromagnetic Interference (EMI).
The PI6C557-03 provides two differential (HCSL) spread spectrum outputs. The PI6C557-03 is configured to select spread and clock selection. Using Diodes' patented Phase-Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces two pairs of differential outputs (HCSL) at 25MHz, 100MHz, 125MHz and 200MHz clock frequencies. It also provides spread selection of ±0.25%, -0.5%, -0.75%, and no spread.
- 16-pin, 173 mils wide TSSOP
Function | Generator |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | 60 |
Number of Outputs | 2 |
Maximum Output Frequency (MHz) | 25, 100 ,125, 200 |
Output Type(s) | HCSL |
Skew (PS) | 50 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2487 | 2020-10-07 | 2021-01-07 | Fab Porting from Global Foundries to Magnachip, Assembly & Test Site Transfer, and Datasheet Change |
PCN-2325 – Rev 3 (Interim Update) | 2018-04-20 | 2020-11-20 | Fab Porting from Global Foundries to MagnaChip |