PCIe 2.0 Clock Generator with 2 HCSL Outputs for Automotive Applications
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C557-03AQ is a spread spectrum clock generator compliant to PCI Express® 2.0 and Ethernet requirements. The device is used for PC or embedded systems to substantially reduce Electro-magnetic Interference (EMI).
The PI6C557-03AQ provides two differential (HCSL) or LVDS spread spectrum outputs. The PI6C557-03AQ is configured to select spread and clock selection. Using Diodes' patented Phase- Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces two pairs of differential outputs (HCSL) at 25MHz, 100MHz, 125MHz and 200MHz clock frequencies. It also provides spread selection of -0.5%, -0.75%, and no spread.
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
---|---|
Supply Voltage (V) | 3.3 |
Additive Jitter (ps) | <3 |
Skew (PS) | 50 |
Maximum Output Frequency (MHz) | 100 |
Input Type(s) | Crystal, CMOS |
Output Type(s) | HCSL |
Number of Outputs | 2 |
Function | Generator |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2322 (Advance Notice) | 2018-03-19 | 2020-03-15 | Fab Porting from Global Foundries to MagnaChip |