6 Output LVPECL Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C5912006 is a high performance LVPECL fanout buffer device which supports up to 2GHz frequency. This device is ideal for systems that need to distribute low jitter LVPECL clock signals to multiple destinations.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 6 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 2000 |
Additive Jitter (ps) | 0.01 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Differential |
Skew (ps) | 30 |
Ambient or Junction Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |