Diodes Incorporated — Analog and discrete power solutions
Back to PI6C5916004

PI6C5916004

6GHz 1:4 LVPECL Fanout Buffer with Internal Termination

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES PI6C5916004 is a high-performance low-skew 1-to-4 LVPECL fanout buffer. The CLK inputs accept LVPECL, LVDS, CML and SSTL signals. PI6C5916004 is ideal for clock distribution applications such as providing fanout for low noise Diodes oscillators.

Feature(s)

  • Input Clock Frequency Up to 6 GHz Typical
  • 4 Pairs of Differential LVPECL Outputs
  • Low Additive Jitter, < 0.05ps (Maximus)
  • Input CLK Accepts: LVPECL, LVDS, CML, SSTL Input Level
  • Output to Output Skew: <20ps
  • Operating Temperature: –40°C to 85°C
  • Power Supply: 3.3V ±10% or 2.5V ±5%
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 16-pin, TQFN (ZH)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

4

Output Type(s)

LVPECL

Maximum Output Frequency (MHz)

6000

Additive Jitter (ps)

0.01

Supply Voltage (V)

2.5, 3.3

Input Type(s)

LVCMOS, Differential

Skew (ps)

30

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Application Notes

Design Tools

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products