PCIe 3.0 Clock Generator with 2 HCSL Outputs
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CFGL202B is a spread spectrum clock generator compli-ant to PCI Express 3.0 and Ethernet requirements. The device is used for PC or embedded systems to substantially reduce Electro-magnetic Interference (EMI).
The PI6CFGL202B provides two differential (HCSL) or LVDS spread spectrum outputs. The PI6CFGL202B is configured to se-lect spread and clock selection. Using Pericom's patented Phase-Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces two pairs of differential outputs (HCSL) at 25MHz, 100MHz, 125MHz and 200MHz clock frequencies. It also provides spread selection of -0.5%, -0.75%, and no spread.
Function | Generator |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | <1 |
Number of Outputs | 2 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | HCSL |
Skew (PS) | 50 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents