PCIe 6.0/5.0/4.0 Clock Generator, 8-Output, AECQ-Grade 2
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CG338Q is an 8-output very low power PCIe® Gen 1/Gen 2/Gen 3/Gen 4/Gen 5/Gen 6 clock generator. It uses 25MHz crystal or CMOS reference as an input to generate the 100MHz low power differential HCSL outputs with on-chip terminations. The on-chip termination can save 32 external resistors and make layout easier. An additional buffered reference output is provided to serve as a low noise reference for other circuitry. It uses Diodes' proprietary PLL design to achieve very low jitter that meets PCIe Gen 1/Gen 2/Gen3 /Gen 4/Gen 5/Gen 6 requirements. It also provides various options such as different slew rate and amplitude through SMBUS so that users can configure the device easily to get the optimized performance for their individual boards. The device also supports selectable spread-spectrum options to reduce EMI for various applications.
Function | Generator |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Input Type(s) | Crystal,CMOS |
Additive Jitter (ps) | 0.04 |
Number of Outputs | 8 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | Low Power HCSL |
Skew (PS) | 60 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 105 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents