NRND = Not Recommended for New Design
LVCMOS VCXO Jitter Attenuator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CX201A is composed of a phase-locked loop with integrated VCXO oscillator for use in the clock jitter attenuation applications. It is optimized for use with a crystal of 25MHz, and has typical output phase jitter less than 350fs (RMS).
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Supply Voltage (V) | 3.3 |
Additive Jitter (ps) | 0.3 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 25 |
Input Type(s) | LVTTL, LVCMOS |
Output Type(s) | LVTTL, LVCMOS |
Number of Outputs | 1 |
Function | Jitter Cleaner |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |