PCIe & Ethernet Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC4830 is an LC VCO based low phase noise design intended for the most demanding PCIe® 2.0 applications. Use of the ultra-low noise LC VCO allows for much greater noise margins than traditional solutions. This is ideal for noisy environments.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Supply Voltage (V) | 3.3 |
Additive Jitter (ps) | 0.4 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 3x 100 MHz, 1x 100 MHz, 1x 50/100 MHz, 1x 25 MHz |
Input Type(s) | Crystal, Differential |
Output Type(s) | HCSL, LVCMOS, Differential |
Number of Outputs | 6 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 100, 50, 25 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2698 | 2024-10-09 | 2025-04-09 | Product End of Life (EOL) |
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |