Ethernet/ SATA LVCMOS Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC48C51 is a single LVCMOS output synthesizer optimized to generate Ethernet, SONET/SDH, or SATA reference clock frequencies and is a member of Diodes' HiFlex family of high performance clock solutions. Using a MHz crystal with different frequencies, It can generate various output frequencies with very low phase jitter.
It is ideal for Ethernet, SONET/SDH, and SATA/SAS interfaces in all kind of systems.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Supply Voltage (V) | 2.5, 3.3 |
Additive Jitter (ps) | 0.2 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 75/ 77.76/ 78.125/ 80.566406/ 150/ 155.52/ 156.25/ 161.132812 |
Input Type(s) | Crystal, CMOS |
Output Type(s) | LVCMOS |
Number of Outputs | 1 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 75, 77.76, 78.125, 80.566406, 150, 155.52, 156.25, 161.132812 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2651 | 2023-11-13 | 2023-11-13 | Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity. |