PCIe 3.0 and Ethernet Clock Generator with 4 HCSL Outputs
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Supply Voltage (V) | 2.5, 3.3 |
---|---|
Additive Jitter (ps) | 0.3 |
Skew (PS) | 25 |
Maximum Output Frequency (MHz) | 100/ 125/ 156.25/ 200 |
Input Type(s) | Crystal, CMOS |
Output Type(s) | HCSL |
Number of Outputs | 4 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 100, 125, 156.25, 200 |
Compliance (Only Automotive Supports PPAP) | Standard |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents