10GbE Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC48P03A is a 3-output LVPECL synthesizer optimized to generate Ethernet reference clock frequencies and is a member of Diodes' HiFlex family of high performance clock solutions. Using a 31.25MHz or 26.041666MHz crystal, the most popular Ethernet frequencies can be generated based on the settings of 4 frequency select pins.
The PI6LC48P03A uses Diodes' proprietary low phase noise PLL technology to achieve ultra low phase jitter, so it is ideal for Ethernet interface in all kind of systems.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Supply Voltage (V) | 2.5, 3.3 |
Additive Jitter (ps) | 0.3 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 290-750 |
Input Type(s) | Crystal, CMOS |
Output Type(s) | LVPECL |
Number of Outputs | 1 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 290-750 MHz |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2651 | 2023-11-13 | 2023-11-13 | Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity. |