Ethernet Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC48P0201 is a 2-output LVPECL synthesizer optimized to generate Ethernet reference clock frequencies and is a member of Diodes' HiFlex family of high performance clock solutions. Using a 25MHz crystal, the most popular Ethernet frequencies can be generated based on the settings of 2 frequency select pins.
The PI6LC48P0201 uses Diodes' proprietary low phase noise PLL technology to achieve ultra low phase jitter, so it is ideal for Ethernet interface in all kind of systems.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Supply Voltage (V) | 2.5, 3.3 |
Additive Jitter (ps) | 0.35 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 2x 62.5/ 125/ 156.25 MHz |
Input Type(s) | Crystal, CMOS |
Number of Outputs | 2 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 62.5, 125, 156.25 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
LVPECL is Low Voltage Positive (supply) Emitter Couple Logic. Its voltage level is around 2V+/-400mV and the most use termination is 150 ohm pull-down at output pin and AC or DC coupling to an equivalent 100 ohm across pair at RX ASIC side. Check ASIC datasheet to prevent double termination.