Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Pericom Semiconductor’s PI74LPT373 is an 8-bit transparent
latch designed with 3-state outputs and is intended for bus oriented
applications. When Latch Enable (LE) is HIGH, the fl ip-fl ops appear
transparent to the data. The data that meets the set-up time when
LE is LOW is latched. When OE is HIGH, the bus output is in the
high impedance state.
The PI74LPT373 can be driven from either 3.3V or 5.0V
devices allowing this device to be used as a translator in a mixed
3.3/5.0V system.
– Input can be 3V or 5V
– Output can be 3V or connected to 5V bus
– 20-pin 150-mil wide plastic QSOP (Q)
– 20-pin 300-mil wide plastic SOIC (S)
Bits/# of Channels | 8 |
---|---|
Bus Hold | No |
Drive Strength | -24/24mA |
Function | Latch |
I/O Tolerant | Yes |
Prop Delay (ns) | 4.2 |
Type/Family | LPT |
Voltage (nom) | 3.3 |