Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI7C8148B is a PCI-to-PCI Bridge, designed to be fully compliant with the 32-bit, 66MHz implementation of the PCI Local Bus Specification, Revision 2.3. The PI7C8148B supports synchronous and asynchronous bus transactions between devices on the Primary Bus and the Secondary Buses operating up to 66MHz. In synchronous mode, both primary and secondary buses must operate at the same frequency. The primary and secondary buses can also operate in concurrent mode, resulting in added increase in system performance.
Features
Primary (MHz) | Secondary (MHz) |
---|---|
25MHz to 66MHz | 25MHz to 66MHz |
Primary (MHz) | Secondary (MHz) |
---|---|
66 | 66 |
50 | 50 |
33 | 33 |
25 | 25 |
Lanes | N/A |
---|---|
PCI Bus Width | 32 |
PCI Speed | 66 |
Ports | 2 |
Ambient or Junction Temperature (°C) | 0 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2426 | 2019-08-06 | 2020-02-06 | Device End of Life (EOL) |