NRND = Not Recommended for New Design
PCI-to-PCI Bridge, 2-Port
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI7C8150B is an enhanced PCI-to-PCI Bridge that will support asynchronous operation and is designed to be fully compliant with the PCI Local Bus Specification Revision 2.2. Both the primary and secondary interfaces are specified to run at 32-bits and up to 66MHz (33MHz for PI7C8150B-33).
Primary (MHz) | Secondary (MHz) | |
---|---|---|
PI7C8150B | 25MHz to 66MHz | 25MHz to 66MHz |
PI7C8150B-33 | 25MHz to 33MHz | 25MHz to 33MHz |
Primary (MHz) | Secondary (MHz) | |
---|---|---|
PI7C8150B | 66 | 66 |
PI7C8150B | 66 | 33 |
PI7C8150B | 50 | 50 |
PI7C8150B | 50 | 25 |
PI7C8150B PI7C8150B-33 |
33 | 33 |
PI7C8150B PI7C8150B-33 |
25 | 25 |
Lanes | N/A |
---|---|
PCI Bus Width | 32 |
PCI Speed | 66 |
Ports | 2 |
Ambient or Junction Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |