fast rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 6 |
---|---|
@ VR (V) | 50 |
Compliance (Only Automotive supports PPAP) | No |
Configuration | Single |
Forward VoltageDrop VF(V) | 1.2 |
MaximumAverageRectifiedCurrent IO (A) | 6 |
Maximum Peak Forward Surge Current IFSM (A) | 300 |
Maximum ReverseCurrent IR (µA) | 10 |
Peak RepetitiveReverse VoltageVRRM (V) | 50 |
Product Type | FAST RECOVERY RECTIFIER |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | 150 |
TotalCapacitance CT (pF) | 140 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2453 | 2020-04-07 | 2020-10-07 | Device End of Life (EOL) |