NRND = Not Recommended for New Design
I2C Interface with 56Byte NVRAM RTC
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT7C4307 serial real-time clock is a low-power clock/calendar with a programmable square-wave output and 56 bytes of nonvolatile RAM. Address and data are transferred serially via a 2-wire, bidirectional bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. The PT7C4307 has a built-in power sense circuit that detects power failures and automatically switches to the battery supply. Table 1 shows the basic functions of PT7C4307. More details are shown in section: overview of functions.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Time Display | 12, 24 |
NV Ram | 56x8 |
Interface | I2C |
Alarm Interrupt | 0 |
Battery Backup | 1 |
Clock Calibration | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2651 | 2023-11-13 | 2023-11-13 | Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity. |
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |