I2C Interface and low time keeping voltage RTC
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT7C4337 serial real-time clock is a low-power clock/calendar with two programmable time-of-day alarms and a programmable square-wave output. Address and data are transferred serially via a 2-wire, bidirectional bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator.
The device is fully accessible through the serial interface while VCC is between 1.8V and 5.5V. I2C operation is not guaranteed below 1.8V. Timekeeping operation is maintained with VCC as low as 1.2V.
Table 1 shows the basic functions of PT7C4337. More details are shown in section: overview of functions.
Using external 32.768kHz quartz crystal for PT7C4337
Supports I2C-Bus's high speed mode (400 kHz)
Includes time (Hour/Minute/Second) and calendar (Year/Month/Date/Day) counter functions (BCD code)
Programmable square wave output signal
Two Time-of-Day Alarms
Oscillator Stop Flag
Operating range: 1.8V to 5.5V
Timekeeping range: 1.2V to 1.8V
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Time Display | 12, 24 |
Interface | I2C |
Alarm Interrupt | 1 |
Battery Backup | 0 |
Clock Calibration | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2651 | 2023-11-13 | 2023-11-13 | Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity. |
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |
PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |