Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PT7C4363BQ (Obsolete)

Automotive Real Time Clock

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PT7C4363BQ serial real-time clock is an automotive low-power clock/calendar with a programmable square-wave output.

Address and data are transferred serially via a 2-wire bidirectional bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in the 24-hour format indicator.

Table 1 shows the basic functions of PT7C4363BQ. More details are shown in section: overview of functions.

Feature(s)

  • Drop-In Replacement for PT7C4363
  • Supports High-ESR Crystals Up To 100kΩ
  • Supports Alarm and Timer
  • Supports I2C-Bus's High Speed Mode (400 kHz)
  • Uses External 32.78kHz Quartz Crystal
  • Programmable Square Wave Output Signal Oscillator Stop Flag
  • Includes time (Hour/Minute/Second) and calendar (Year/Month/Date/Day) counter functions (BCD code)
  • Low Backup Current: typ. 400nA at VDD=3.0V and TA=25°C
  • Operating range: 1.3V to 5.5V
  • Extended Operating Temp: -40°C to 125°C
  • AECQ-100 Compliant for Automotive Application
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • PPAP Capable (Note 4)
  • The PT7C4363BQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 8-Pins, SOIC (W)

Specifications & Technical Documents

Product Parameters

Alarm Interrupt 1
Battery Backup 0
Clock Calibration 0
Compliance(Only Automotive supports PPAP) Automotive
Interface I2C
NV Ram N/A
Time Display Yes

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availablity

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2678 2024-03-29 2024-09-25 Device End of Life (EOL)