Diodes Incorporated — Analog and discrete power solutions
Back to MicroProcessor Supervisory IC / Reset IC / Voltage Detector

PT7M6315USxxDx

High Accuracy and Open-drain and debounced Reset supervisory Circuit

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The series is designed to monitor power supplies in µP and digital systems. It provides excellent circuit reliability and low cost by eliminating external components and adjustments, and a debounced manual reset input.

This device performs a single function: it asserts a reset signal whenever the VCC supply voltage falls below a preset threshold or whenever manual reset is asserted. Reset remains asserted for an internally programmed interval (reset timeout period) after VCC has risen above the reset threshold or manual reset is deasserted.

The PT7M6315USxx devices are open-drain RESET output. They can be pulled up to a voltage higher than VCC.

The serials come with factory-trimmed, reset threshold voltages in 100mV increments from 1.8V to 5V. Preset timeout periods of 200ms (typ.) for PT7M6315USxxD3, 1570ms (typical) for PT7M6315USxxD4, and 26ms for PT7M6315USxxD2 are available.

Feature(s)

  • Highly Accurate: ±1.5% (25°C)
  • Detect Voltage Range: 1.8V to 5V in 100mV Increments
  • Operating Voltage Range: 1.0V ~ 5.5V
  • Operating Temperature Range: -40°C to +85°C
  • Detect Voltage Temperature Characteristics: +2.5% × TYPICAL
  • Output Configuration: N-Channel Open Drain
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2) Halogen and Antimony Free. "Green" Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Three Reset Timeout Period Available:
    • Typical 1.6ms for PT7M6315USxxD1;
    • Typical 26ms for PT7M6315USxxD2;
    • Typical 200ms for PT7M6315USxxD3;
    • Typical 1570ms for PT7M6315USxxD4;
  • Packaging (Pb-free & Green): 4-pin, SOT143 (TB)

Product Specifications

Product Parameters

Fixed Detect Voltages (V) 1.8 to 5 V
Adjustable Detect Voltage Reference Voltage (V) N/A V
Number of Channels 1
Minimum Operating Voltage (V) 1 V
Maximum Input Voltage (V) 5.5 V
Quiescent Current (µA) 10 µA
Typical Time Delay (µs) 0.01 µs
Reset Period (ms) 1.4, 26, 200, 1570 ms
RESET Output (Active High) No (Active High)
RESET Output (Active Low) Yes (Active Low)
Manual RESET Yes
Watchdog No
Watchdog Time (s) None s
Power Fail Comparator Threshold (V) None V
Reset Output Topology Open-Drain
Ambient Temperature Range  (°C) -40 to 85 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents