NRND = Not Recommended for New Design
Low power consumption with adjustable delay time supervisory Circuit
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT7M6518-6550 is a family of small, low-power, voltage-monitoring circuits with adjustable delay time capability. PT7M65xx series features a highly accurate under voltage detector with hysteresis and an externally programmable time delay generator. This combination of features prevents erratic system reset operation.
PT7M65xx series provide external capacitor to adjust for set up delay time.
All series operate from a 1.2V to 5.5V supply voltage and are fully specified over the -40°C to +85°C operating temperature range. This family is available in ultra-small 4-pin UDFN (1.6mm x 1.6mm) and SC70-4 and SOT23-5 packages.
Capacitor-Adjustable Delay
Active-High/-Low Output Options
Open-Drain /Push-Pull Output Options
Detect Voltage Threshold Accurate: 2.5% in full
Temperature from -40°C to +85°C
Low Supply Current (2μA, Typ.)
Ultra-Small 4-Pin UDFN Package or SOT23-5
Package or SC70-4 package
Adjustable Detect Voltage Reference Voltage (V) | N/A |
---|---|
Ambient Temperature Range (°C) | -40 to 85 |
Fixed Detect Voltages (V) | 1.8 to 2.5, 2.5 to 3.3, 3.3 to 5.5 |
Manual RESET | No |
Maximum Input Voltage (V) | 5.5 |
Minimum Operating Voltage (V) | 1.2 |
Number of Channels | 1 |
Power Fail Comparator Threshold (V) | None |
Quiescent Current (µA) | 2 |
RESET Output (Active High) | Yes |
RESET Output (Active Low) | No |
Reset Output Topology | Push-Pull |
Reset Period (ms) | Adjustable |
Typical Time Delay (µs) | 50 |
Watchdog | No |
Watchdog Time (s) | None |