NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT7M78xx family microprocessor (µP) supervisory circuits are targeted to improve reliability and accuracy of power-supply circuitry in µP systems. These devices reduce the complexity and number of components required to monitor power-supply and battery functions.
The main functions are:
Adjustable Detect Voltage Reference Voltage (V) | N/A |
---|---|
Ambient Temperature Range (°C) | -40 to 85 |
Fixed Detect Voltages (V) | 2.2, 2.25, 2.32, 2.63, 2.80, 2.93, 3.08, 4, 4.38, 4.63 |
Manual RESET | No |
Maximum Input Voltage (V) | 5.5 |
Minimum Operating Voltage (V) | 1 |
Number of Channels | 1 |
Power Fail Comparator Threshold (V) | None |
Quiescent Current (µA) | 10 |
RESET Output (Active High) | No |
RESET Output (Active Low) | Yes |
Reset Output Topology | Open-Drain |
Reset Period (ms) | 200 |
Typical Time Delay (µs) | N/A |
Watchdog | No |
Watchdog Time (s) | None |