Push-pull Reset output with MR and SOT23-5 supervisory IC
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT7M78xx family microprocessor (µP) supervisory circuits are targeted to improve reliability and accuracy of power-supply circuitry in µP systems. These devices reduce the complexity and number of components required to monitor power-supply and battery functions.
The main functions are:
Fixed Detect Voltages (V) | 2.2, 2.25, 2.32, 2.63, 2.80, 2.93, 3.08, 4, 4.38, 4.63 V |
---|---|
Adjustable Detect Voltage Reference Voltage (V) | N/A V |
Number of Channels | 1 |
Minimum Operating Voltage (V) | 1 V |
Maximum Input Voltage (V) | 5.5 V |
Quiescent Current (µA) | 10 µA |
Typical Time Delay (µs) | N/A µs |
Reset Period (ms) | 200 ms |
RESET Output (Active High) | No (Active High) |
RESET Output (Active Low) | Yes (Active Low) |
Manual RESET | Yes |
Watchdog | No |
Watchdog Time (s) | None s |
Power Fail Comparator Threshold (V) | None V |
Reset Output Topology | Push-Pull |
Ambient Temperature Range (°C) | -40 to 85 °C |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents