Micro-processor (µP) Supervisory Circuits
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT7M823/824/825 family micro-processor (μP) supervisory circuits are targeted to improve reliability and accuracy of powersupply circuitry in μP’s systems. These devices reduce the complexity and number of components required to monitor power-supply and battery functions.
The main functions are:
1. Asserting reset output during power-up, power-down and
brownout conditions for μP system.
2. Watchdog functions
3. Manual reset
Fixed Detect Voltages (V) | 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 V |
---|---|
Adjustable Detect Voltage Reference Voltage (V) | N/A V |
Number of Channels | 1 |
Minimum Operating Voltage (V) | 1 V |
Maximum Input Voltage (V) | 5.5 V |
Quiescent Current (µA) | 10 µA |
Typical Time Delay (µs) | N/A µs |
Reset Period (ms) | 200 ms |
RESET Output (Active High) | No (Active High) |
RESET Output (Active Low) | Yes (Active Low) |
Manual RESET | Yes |
Watchdog | Yes |
Watchdog Time (s) | 1.6 s |
Power Fail Comparator Threshold (V) | N/A V |
Reset Output Topology | Push-Pull |
Ambient Temperature Range (°C) | -40 to 85 °C |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2575 | 2022-04-05 | 2022-07-05 | Qualified Additional Bill of Material (BOM) - Lead Frame Raw Material (C19400 FH) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |