Diodes Incorporated — Analog and discrete power solutions
Back to Timed Relay/SCR Controllers

PT8A2515 (Obsolete)

Toaster Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PT8A2515 is a CMOS LSI chip designed for timer applications, the time can be adjusted by external R/C. It has reset function.

The chip includes: Power on reset circuit, Logic control circuit, Output driver circuit, Key scan circuit, timer circuit, Built-in internal oscillator and external R/C oscillator circuit etc. It is enclosed in lead free TO-94 and SOT23-5 package.

Features

  • Operating voltage: 3.5V~5.5V
  • Have Reset function
  • Relay output disable without external oscillator
  • Adjustable Timer: 30s~20mins
  • Few external components
  • Low cost TO-94 and SOT23-5 package

Applications

  • Toaster Controller
  • Timer

Product Specifications

Product Parameters

Timer Range 30 seconds - 20 minutes
Driver Type Relay
One/Two Key NA
Button NA
AC Power Frequency NA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)