Ceramic Heating Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT8A330X is specially designed for ceramic heating control system. It can set the temperature continuously .It can drive SCR directly and detect the heater temperature without extra temperature sensor. It will start heat after power on and has one LED for working state indication. Build-in timer will automatically power off after turn on for 1 hour @ 60Hz or 1.2 hour @ 50Hz (for PT8A3300/1).
Heating Element | MCH |
---|---|
LED @ Heater On | Flash |
Auto Off | Yes |
On/Off Key | Slide key in AC line |
Driver Type | SCR |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents