Ceramic Heating Controller(LCD)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT8A335xA/B is special designed for ceramic heating control with 11 temperature levels(show as below function comparison table). It can drive SCR
directly and detect heater temperature by heater-self without extra temperature sensor. It has 3 keys for function setting. LCD displays and backlight indicate the working status. Build-in timer will be auto-power off after power on 1 hour for 60Hz or 1.2 hour for 50Hz.
Heating Element | MCH |
---|---|
LED @ Heater On | Remark |
Auto Off | No |
On/Off Key | Three Keys (ON & OFF Key, Up/Down Key) |
Driver Type | SCR |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents