Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Dual-Dual, Com. Cath |
Power Rating(mW) | 260 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 15 V |
Forward Continuous Current IFM (mA) | 100 mA |
Forward VoltageDrop VF(V) | 0.4 |
@ IF(mA) | 10 mA |
Maximum ReverseCurrent IR (µA) | 15 µA |
@ VR (V) | 10 V |
Capacitance CTOT Typ (pF) | 8 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2582 | 2022-05-17 | 2022-08-17 | Qualified Additional Bill of Material (BOM) – Lead Frame Raw Material (C19400 XSH) |
PCN-2477 | 2020-08-17 | 2021-05-09 | Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi |