zener diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Quad, Com. Anode |
Power Rating(mW) | 200 |
Nom VZ (V) | 12 |
@ IZT (mA) | 5 mA |
Tol V (Typ) (%) | 5.39 % |
IR (µA) | 0.1 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |