Alternative Part: MSB30TM
2.5A SURFACE MOUNT FAST GLASS PASSIVATED BRIDGE RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Forward VoltageDrop VF(V) | 1.3 |
MaximumAverageRectifiedCurrent IO (A) | 2.5 |
Maximum Peak Forward Surge Current IFSM (A) | 75 |
Maximum ReverseCurrent IR (µA) | 5 |
Peak RepetitiveReverse VoltageVRRM (V) | 100 |
AEC Qualified | No |
TotalCapacitance CT (pF) | 30 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2664 | 2024-02-23 | 2024-08-23 | Device End of Life (EOL) |