1.0A SURFACE MOUNT STANDARD RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact thermally efficient PowerDI® 123 package, the S1KP1M provides high surge capacity and high efficiency. It is ideally suited to be used in: AC-DC adaptors/chargers, DC-DC converters, and power supplies.
TotalCapacitance CT (pF) | 4 |
---|---|
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Product Type | Standard Rectifier |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
Peak ForwardSurge CurrentIFSM(A) | 25 A |
Peak RepetitiveReverse VoltageVRRM (V) | 800 V |
Forward VoltageDrop VF(V) | 0.96 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 800 V |
Reverse RecoveryTime trr (ns) | 1500 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2658 | 2024-02-12 | 2024-05-12 | Wafer Diameter Change from 4 inch to 5 inch at Diodes Internal Wafer Fabrication WX1 in WuXi, China for Select Discrete Products |