NRND = Not Recommended for New Design
1.0A SURFACE MOUNT GLASS PASSIVATED RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The S1MWF is a rectifier packaged in the SOD123F package. Providing high reverse breakage voltage and high current capability for standard rectification, this device is ideal for use in general rectification applications.
@ IF (A) | 1 |
---|---|
@ VR (V) | 1000 |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 1.1 |
MaximumAverageRectifiedCurrent IO (A) | 1 |
Maximum ReverseCurrent IR (µA) | 10 |
Peak ForwardSurge CurrentIFSM(A) | 25 |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 |
Product Type | STANDARD RECOVERY RECTIFIER |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 1000 |
TotalCapacitance CT (pF) | 6 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |