Diodes Incorporated — Analog and discrete power solutions
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMB

SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMB

SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMB

Back to Standard Rectifiers

S3AB

standard rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

TotalCapacitance CT (pF) 40
AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Product Type 3A SURFACE MOUNT GLASS PASSIVATED RECTIFIER
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 3 A
Peak ForwardSurge CurrentIFSM(A) 100 A
Peak RepetitiveReverse VoltageVRRM (V) 50 V
Forward VoltageDrop VF(V) 1.15 V
@ IF (A) 3 A
Maximum ReverseCurrent IR (µA) 10 µA
@ VR (V) 50 V
Reverse RecoveryTime trr (ns) N/A ns

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availablity

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2701 2024-11-18 2025-02-17 Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products
PCN-2631 2023-11-07 2024-02-07 Transfer of Wafer Manufacturing Site for Select Discrete Products
PCN-2588 2022-06-01 2022-09-01 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional
Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products