5.0A Standard Recovery Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The S5CMHQ is an automotive-compliant rectifier in the SMC package. The device is ideal as a boost diode in power factor correction circuitry, and for use in secondary rectification and freewheeling for AC-AC and DC-DC converters in high-temperature conditions.
TotalCapacitance CT (pF) | 40 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Product Type | Standard Recovery Rectifier |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 5 A |
Peak ForwardSurge CurrentIFSM(A) | 100 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 V |
Forward VoltageDrop VF(V) | 1.15 V |
@ IF (A) | 5 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 1000 V |
Reverse RecoveryTime trr (ns) | N/A ns |