8.0A Surface-Mount Glass Passivated Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
8.0A surface-mount glass passivated rectifier in SMC package, offers high-current capability and low-forward voltage drop, designed with guard ring for transient protection and high-surge capacity.
TotalCapacitance CT (pF) | 45 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Product Type | Standard Recovery Rectifier |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 8 A |
Peak ForwardSurge CurrentIFSM(A) | 200 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 V |
Forward VoltageDrop VF(V) | 0.985 V |
@ IF (A) | 8 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 1000 V |
Reverse RecoveryTime trr (ns) | N/A ns |