NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ TerminalTemperature TT (ºC) | - |
---|---|
Compliance (Only Automotive supports PPAP) | On Request |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.56 |
Maximum Average Rectified Current IO (A) | 0.5 |
Peak Forward Surge Current IFSM (A) | 3 |
Peak Repetitive Reverse Voltage VRRM (V) | 20 |
AEC Qualified | Yes |
Reverse Recovery Time trr (ns) | - |
Total Capacitance CT (pF) | 140 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |