SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR1045CTLQ is dual center tap rectifier in DPAK package. Offering excellent high temperature stability and low forward voltage drop for cool operation.
@ TerminalTemperature TT (ºC) | N/A |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Dual |
Maximum Average Rectified Current IO (A) | 10 |
Peak Repetitive Reverse Voltage VRRM (V) | 45 |
Peak Forward Surge Current IFSM (A) | 90 |
Forward VoltageDrop VF(V) | 0.55 |
@ IF (A) | 5 |
Maximum Reverse Current IR (μA) | 10 |
@ VR (V) | 45 |
Reverse Recovery Time trr (ns) | N/A |
Total Capacitance CT (pF) | 150 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2618 | 2023-03-03 | 2023-06-03 | Qualification of Additional Wafer Source, Lead Frame Structure, and Mold Compound Type Changes for Select Discrete Automotive Products |